Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

Converters - for Motor Controllers and Plug & Drive Stepper Motors

Description
Documentation

The converter cables available here are required for the positioning controls of the SMCIxx series and for all Plug & Drive motors in order to communicate with a PC or a PLC.
If you want to install an RS485 network, please note our instructions in the manual and on the relevant product pages of the SMCI and Plug & Drive motors.

Converters to USB: When using laptops connected to the line supply, detach the power cable before connecting the USB cable as there is a 115VAC voltage present from the power supply while the battery is being charged. When the unit is plugged in, the DC current would otherwise run via the USB connection and destroy the motor controller. Repair would no longer be possible.

Please click on the respective product in the list below to download datasheets.

Models
Type Type Options Price Basket
ZK-RS485-USB
Click to open article details
Converter from USB to RS485, 4-Wire € 64,90

ZK-RS485-USB was added to the basket

Data Sheets/3D Data ZK-RS485-USB

 
Amount/Price
ZK-RS485-USB
  • 1-4: € 64,90
  • 5-9: € 58,41
  • 10+: € 55,16
Availability[?]
  • 32 in Stock
 
ZK-RS232-USB-3.3V
Click to open article details
Converter from USB to RS232, 2-Wire (for SMCI35, 3.3 V!!) € 66,90

ZK-RS232-USB-3.3V was added to the basket

Data Sheets/3D Data ZK-RS232-USB-3.3V

 
Amount/Price
ZK-RS232-USB-3.3V
  • 1-4: € 66,90
  • 5-9: € 60,21
  • 10+: € 56,86
Availability[?]
  • 114 in Stock
 
ZK-RS485-RS232
Click to open article details
Converter from RS232 to RS485, 4-Wire € 69,90

ZK-RS485-RS232 was added to the basket

Data Sheets/3D Data ZK-RS485-RS232

 
Amount/Price
ZK-RS485-RS232
  • 1-4: € 69,90
  • 5-9: € 62,91
  • 10+: € 59,41
Availability[?]
  • 75 in Stock
  • 60 pieces after 11.10.16
 
ZK-RS232-USB
Click to open article details
Converter from USB to RS232, 2-Wire € 19,90

ZK-RS232-USB was added to the basket

Amount/Price
ZK-RS232-USB
  • 1-4: € 19,90
  • 5-9: € 17,91
  • 10+: € 16,91
Availability[?]
  • 23 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved