PM Stepping motor - Actuateurs Linéaires -LP

Linearaktuatoren low-cost - PM Stepping motor - Actuateurs Linéaires -LP

With an integrated threaded nut these motors can easily convert a rotary movement into a linear movement. They are very cost effective, compact, space- and weight-saving and offers a smart solution for all engineers who need to pull und push forces up to 100N.

The LPV2525S0104-Tr3,5x1 is a captive version

Téléchargement

Series Overview 

Driver/ Controllers

SMC11 (<1,4A)

SMCI32 (<3A)

Connection:
Type Force Incrément Courant
par
Enroulement
Resistance
par
Enroulement
Resolution de Pas Poids Longueur
"A"
Câble
  N mm/Step A Ohm °
LPV2515S0104-TR3.5x1 10 0,0417 0,10 53,0 15 0,036 15,8 4
LP2515S0104-TR3.5x1 10 0,0417 0,10 53,0 15 0,036 16,5 4
LP3575S0504-Tr3.5x1.22 55 0.0254 0,46 11,0 15 0,086 17,5 4
LP5575M0206-T6,3X1,2 100 0,025 0,16 50,0 7,5 0,136 25,5 6