Dépêches de presse

Dépêches de presse

Vous trouverez ici les communiqués de presse actuels de Nanotec.
Les anciens communiqués de presse sont placés sous la rubrique Archive.


Nanotec launches AS5918 series IP65 stepper motors with a magnetic 24V encoder and an optional brake

Medford, MA, May 2012 – Nanotec Electronic, U.S. Inc. is introducing new models AS5918-EMN24 and AS5918-EMN24B, expanding its product portfolio by adding IP-rated stepper motors with an integrated, magnetic 24V encoder and, on the EMN24B model, an integrated brake.



BLDC Motor ASB42 – Servo drive with integrated encoder for harsh environments

Nuremberg, November 23rd, 2011 – At this year's SPS, Nanotec Electronic GmbH & Co. KG (Hall 4, Stand 582) is presenting the ASB42; its first model in a new product range of BLDC motors with protection rating IP65.


PD2-N4118 – powerful, energy-efficient plug & drive motor for accurate positioning

Nuremberg, November 23rd, 2011 – The PD2-N4118 is to be introduced to the public for the first time at Compamed and SPS. The plug & drive stepper motor from Nanotec Electronic GmbH & Co. KG (hall 4, Stand 582) is based on the PD2-O4118 model (open PCB) designed for device engineers but consists of a closed motor with integrated motor controller in the 42 size (NEMA 17) and 50 Ncm holding torque. The motor further integrates the NME4096 magnetic encoder (12-bit) and is also available in an IP version.


Nanotec commercialise le nouvel actionneur linéaire miniature L20

Feldkirchen, le 25 août 2011 – Avec le nouvel actionneur linéaire L20, Nanotec Electronic GmbH & Co. KG répond à la demande croissante en faveur d'entraînements linéaires petits, compacts mais puissants. Le plus petit modèle actuel de la large gamme de produits de ce fabricant renommé de moteurs pas à pas conjugue, comme les moteurs de taille supérieure, une douille filetée en polyétheréthercétone haute performance et un moteur à couple élevé. Le L20 sera disponible au plus tard lors des salons Compamed 2011 ou SPS 2011.

plus...



BLDC motor in IP65 with magnetic encoder from Nanotec

Feldkirchen, July 27, 2011 – The new BLDC motors APB42 from Nanotec Electronic GmbH & Co. KG are specifically designed for moist and dusty industrial environments. Not only do they have an IP65 protection class-compatible housing and threaded fittings, but also integrate an incremental, magnetic encoder, too.


Produktfoto

Electrical linear actuator now available from Nanotec in a new 56 mm size

Landsham, May 5, 2011 – With the L5918 model (56 mm installed size), Nanotec Electronic GmbH & Co. KG has extended the upper range of its line of electrical linear drives. In addition to the low-friction threaded bushing made of high-performance thermoplastic material, the model is distinguished by its compatibility with Plug & Drive motors such as the PD4-N. This makes the simplified designing of efficient, integrated linear systems possible.


Nanotec introduces a comprehensive ClosedLoop Evaluation Kit

Landsham, April 7, 2011 – With the ClosedLoop Evaluation Kit, Nanotec Electronic GmbH & Co. KG has put together a complete package for developers of drive solutions just in time for the Hannover Trade Show. For just EUR 279, it contains all components required for quickly setting up a stepper motor-based test environment. In addition to a motor with integrated controller, all required cables, a RS485/USB converter for connecting to a PC, extensive software and a manual are also included in the package. Extra wiring is unnecessary.

SMCI12

With the SMCI12, Nanotec now offers one of the smallest

Landsham, March 3, 2011 – Nanotec Electronic GmbH & Co. KG has now integrated a CANopen interface in the SMCI12 stepper motor controller. As a result, one of the smallest stepper motor controllers is available for CAN bus systems now. The motor current is controlled by means of the software-based dspDrive algorithm, and the controller also offers the interpolated mode based on CiA 402. Consequently, it is particularly suitable for CANopen-based CNC or other multi-axis applications.

Produktfoto

Désormais, les actuateurs linéaires Hybrid de Nanotec prennent en charge ClosedLoop

Landsham, le 10 février 2011 – La société Nanotec Electronic GmbH & Co. KG a fait évoluer sa gamme d'actuateurs linéaires Hybrid vers une prise en charge du fonctionnement en boucle fermée (ClosedLoop). Avec la possibilité de raccordement pour codeurs, ces actuateurs sont désormais idéaux même en applications critiques pour lesquelles un fonctionnement parfait est exigé à des vitesses de manœuvre élevées, par exemple dans les systèmes de contrôle fermés ou les îlots d'usinage.

PD4_IP65

Les moteurs Plug & Drive PD4-N de Nanotec peuvent à présent être utilisés même dans des conditions ambiantes rudes.

Landsham, le 17 janvier 2011 – Avec les modèles PD4 de la gamme Plug & Drive, la société Nanotec Electronic GmbH & Co. KG cible les entreprises qui recherchent une intégration économique et flexible à la machine. Désormais, les moteurs PD4 sont disponibles pour une utilisation dans des environnements industriels rudes. Avec son codeur intégré, la commande de positionnement également intégrée et le dspDrive régulier, ils font valoir leurs avantages partout où la vitesse, le positionnement exact et le faible encombrement sont de mise.

Exploitation intelligente de l'énergie, silencieuse : la nouvelle commande de moteur SMCI36 de Nanotex, équipée de dspDrive, ClosedLoop et CANopen

Landsham, le 21 décembre 2010 – En cette fin d'année, la société Nanotec Electronic GmbH & Co. KG présente sa nouvelle commande de moteur : la SMCI36. En perfectionnant ce contrôleur de moteur pas à pas avec commande de positionnement, Nanotec met l'accent sur les besoins des ingénieurs qui recherchent des solutions rapides, peu encombrantes et peu gourmandes en énergie pour les applications décentralisées.

plus...


Les nouveaux moteurs Plug & Drive, gamme PD4-N, de Nanotec sont prédestinés aux tâches décentralisées

Landsham, le 22 novembre 2010 – Avec les modèles PD4 de la gamme Plug & Drive, la société Nanotec Electronic GmbH & Co. KG (Hall 4/stand 582) cible les entreprises qui recherchent une intégration économique et flexible à la machine. Grâce à la technologie dspDrive, ces moteurs compacts présentent un fonctionnement particulièrement silencieux. Parmi les autres caractéristiques principales figure un contrôleur intégré compatible CANopen dont les avantages sont évidents sur les solutions d'automatisation décentralisée, une commande ClosedLoop opérationnelle et la configuration aisée via le logiciel NanoPro basé sur Windows.

plus...


Avec sa commande de moteur compatible bus terrain N10, Nanotec présente la nouvelle génération

Landsham, le 22 novembre 2010 – Nanotec Electronic GmbH & Co. KG présente pour la première fois au grand public sur le salon SPS de Nuremberg sa nouvelle génération de contrôleurs de moteur, les N10. Basée sur un équipement rapide et un concept de logiciel entièrement nouveau, la N10 est la première commande pour moteurs pas à pas et moteurs BLDC à être conçue pour une exploitation via Ethernet et bus de terrain.

plus...


presse_linearaktuator

Production de moteurs lancée en Chine

Nanotec investit le nouveau site à proximité de Shanghai (Chine) pour la production des actuateurs linéaires à base de moteurs pas à pas. Toutes les pièces meulées et fraisées sont fabriquées sur des machines CNC de dernière technologie. Les écrous en plastique pour les broches trapézoïdales et filetages métriques actuellement disponibles sont fabriqués en production interne dans une machine à moulage par injection, ce qui élimine le besoin de passer par des fournisseurs.


ST6018_Presse

La famille s'agrandit, la puissance augmente de 25 %

Les nouveaux moteurs pas à pas ST6018 de Nanotec ont conservé leur taille, leur couple de sortie est jusqu'à 50 % supérieur à celui des moteurs Nema 23 standard (56 mm). L'augmentation du couple a pu être atteinte d'une part par une section transversale un peu plus grande (60 mm) tout en conservant la bride Nema, et d'autre part, par une géométrie optimisée du stator et par les avancées en matière de fabrication qui permettent de contrôler avec bien plus de précision l'entrefer du moteur. En plus de l'augmentation du couple, ces mesures ont permis d'obtenir de meilleures propriétés d'exploitation quant aux vibrations, aux bruits et au comportement des micropas.
En plus des 3 tailles déjà disponibles avec un couple de 1 à 3 Nm, il est possible à présent de générer un couple jusqu'à 4 Nm grâce au ST6018D4508 long de 100 mm. Le ST6018D est donc une solution simple pour tous les clients qui ont besoin de plus de couple dans leurs applications déjà existantes mais qui ne disposent pas d'assez de place pour la taille 86 mm (Nema 34).


Commandes de moteur pas à pas comme module enfichable

Le module enfichable SMCP33, économique et flexible peut être intégré avec des coûts minimaux dans des commandes d'appareils complexes. Ainsi, même avec ses propres platines, le client peut accéder à l'ensemble du savoir-faire et à la multitude de fonctions des commandes Nanotec, qui s'est établie sur plusieurs années. Notamment la commande directe innovatrice, pratiquement silencieuse et sans résonances des étages de sortie par la microcommande au procédé dspDrive®, aussi bien au mode OpenLoop que ClosedLoop (régulation du courant par émetteur d'impulsions) peut être appliquée avec des coûts de développement minimaux.

plus...


Commande de moteur pas à pas avec CANopen - SMCI47-S

La nouvelle commande de moteur pas à pas SMCI47-S-3 est le perfectionnement logique de la série SMCI, elle allie les données de puissances éprouvées avec de nouvelles fonctions qui permettent un emploi encore plus flexible. Le design innovateur de l'étage de sortie de puissance permet 400 W de puissance (24-48V, 8 A de puissance permanente, 12 A de pointe) à seulement des dimensions de 115x80x20 mm sans refroidissement supplémentaire. L'interface CANopen selon le standard DS 402 permet d'actionner les modes de service Positioning, Velocity, Interpolated et Homing, ainsi que les 6 entrées à plage étendue 5-24 V et la sortie supplémentaire pour un frein de parking.

plus...


Moteurs pas à pas compacts en IP54 pour conditions ambiantes rudes

Les nouveaux moteurs pas à pas compacts High Torque des séries AD/ AS et APxx d'indice de protection IP54 et IP65 de Nanotec sont seulement 15 mm plus longs que les moteurs standard et ils peuvent encore être remplacés facilement par ceux-ci, même en cas d'espace de construction limité. Les nouveaux moteurs pas à pas compacts High Torque des séries AD/ AS et APxx d'indice de protection IP54 et IP65 de Nanotec sont seulement 15 mm plus longs que les moteurs standard et ils peuvent encore être remplacés facilement par ceux-ci, même en cas d'espace de construction limité.

plus...


Commande de positionnement de moteur pas à pas ultra-compacte ClosedLoop – SMCI47-2

Tous les utilisateurs recherchant un étage de sortie de puissance à micropas économique et compact ainsi qu'une commande de positionnement flexible et facile à utiliser retrouveront maintenant ces exigences réunies dans un seul boîtier, extrêmement compact (105 x 83 x 25 mm).

plus...


Actionneur linéaire miniature à partir de Ø 8mm et 10 µm de résolution

En cas d'espace hyper-restreint, de nombreuses tâches d'entraînement nécessitent souvent des solutions individuelles qui ont pu être réalisées jusqu'à présent uniquement avec différents composants individuels. Les nouveaux actionneurs linéaires miniatures des séries LSP de Nanotec permettent maintenant d'effectuer de manière très facile et économique des mouvements linéaires précis. En raison de leurs dimensions réduites de 8 mm seulement, ils peuvent être intégrés sans problème dans les espaces hyper-restreints, remplaçant ainsi souvent la mécanique à leviers compliquée.

plus...


Commande de positionnement de moteur pas à pas ClosedLoop sur espace hyper-restreint

Tous les utilisateurs recherchant un étage de sortie de puissance à micropas économique et compact ainsi qu'une commande de positionnement flexible et facile à utiliser retrouveront maintenant ces exigences réunies dans un seul boîtier, extrêmement compact (90x60x22 mm).

plus...

Contact informations

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Panier
?
de en fr tr cn